IESNA:LM-63-2002
[TEST]P952144
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24294
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4876.8 4879.4 4869.1 4847.2 4720 4587.7 4565.8 4671.2 4915.3 5240.5
5633.7 6086 6562.8 6911 7178.3 7443 7684.6 7829.8 7880 7826
7553.6 7064 6438.1 5446.1 3999.1 2328.5 1808.1 1653.9 1470.1 1197.7
920.1 714.5 535.9 335.4 191.5 77.1 0
4876.8 4856.2 4845.9 4831.8 4708.4 4573.5 4554.2 4649.3 4884.5 5219.9
5602.8 6039.8 6516.5 6876.3 7133.3 7403.2 7642.2 7796.4 7868.4 7804.1
7511.2 7031.8 6395.7 5361.3 3873.2 2255.3 1787.5 1638.4 1452.1 1177.1
908.5 705.5 510.2 322.5 186.3 74.5 0
4876.8 4870.4 4865.2 4851.1 4753.4 4623.6 4582.5 4660.9 4866.5 5181.3
5554 5972.9 6445.8 6862.2 7150.1 7417.3 7698.8 7890.2 8009.8 7999.5
7801.6 7362.1 6759.4 5821.3 4437.3 2624.1 1819.6 1652.6 1498.4 1285.1
1037 771 570.6 372.7 203 92.5 0
4876.8 4865.2 4858.8 4870.4 4803.5 4691.7 4641.6 4681.5 4825.4 5077.3
5412.7 5786.6 6219.7 6687.4 7061.4 7358.2 7643.5 7891.5 8039.3 8108.7
8031.6 7761.7 7281.1 6438.1 5168.5 3306.5 1872.3 1553.6 1413.6 1246.5
1069.2 888 687.5 458.8 262.2 116.9 0
4876.8 4871.6 4875.5 4901.2 4888.4 4829.2 4756 4748.3 4813.8 4964.2
5195.5 5493.6 5850.9 6262.1 6710.6 7125.6 7448.2 7728.3 7976.3 8158.8
8210.2 8097.1 7815.7 7356.9 6460 4869.1 2710.2 1375 1082 911.1
742.8 598.8 466.5 329 178.6 65.5 0
4876.8 4879.4 4893.5 4928.2 4961.6 4961.6 4926.9 4894.8 4899.9 4962.9
5087.5 5282.9 5546.3 5857.3 6205.5 6647.6 7117.9 7515 7745 7853
7923.7 7958.4 7946.8 7932.7 7795.2 6985.6 5230.2 2913.2 1324.9 850.7
669.5 519.2 379.1 260.9 150.4 55.3 0
4876.8 4881.9 4908.9 4950 5009.2 5061.8 5097.8 5126.1 5123.5 5172.4
5254.6 5380.5 5555.3 5755.8 6001.2 6300.6 6641.2 7015.1 7351.8 7630.7
7912.1 8228.2 8544.3 8873.3 9280.7 9509.4 8803.9 6965 4500.3 2260.4
1084.6 666.9 452.3 294.3 168.3 59.1 0
4876.8 4885.8 4923.1 4982.2 5046.4 5110.7 5187.8 5275.2 5380.5 5515.5
5687.7 5885.6 6098.9 6335.3 6616.8 6961.2 7350.5 7779.7 8247.5 8753.8
9338.5 9977.2 10691.7 11402.3 12199 13125.6 14029 14257.7 13427.6 11455
8514.8 5401.1 3149.7 1740 768.5 185 0
4876.8 4898.6 4943.6 5011.7 5078.5 5138.9 5212.2 5312.4 5429.4 5606.7
5840.6 6109.2 6427.9 6821.1 7299.1 7891.5 8577.8 9371.9 10227.8 11101.6
12095 13038.2 14151 15281.9 16638.9 17972.8 19669.1 21486.1 22931.8 22780.2
20046.9 15107.1 9549.3 3826.9 699.1 154.2 0
4876.8 4897.4 4952.6 5016.9 5083.7 5155.6 5231.5 5333 5455.1 5631.1
5847 6106.6 6413.7 6808.2 7297.8 7919.8 8631.7 9492.7 10443.7 11417.7
12440.6 13485.4 14604.7 15825.5 17128.5 18486.8 20028.9 21704.6 23341.8 23630.9
20904 15257.5 8656.1 2254 480.6 142.6 0
4876.8 4896.1 4939.8 5025.9 5096.5 5174.9 5239.2 5333 5461.5 5615.7
5802 6014.1 6255.7 6587.2 7022.8 7549.7 8187.1 8971 9864.1 10838.2
11817.4 12821 13858 14964.5 16172.4 17359.8 18597.3 19680.6 20504.4 19914.5
17163.2 11827.7 5147.9 993.3 299.4 98.9 0
4876.8 4890.9 4950 5024.6 5092.7 5160.8 5225 5299.6 5403.7 5515.5
5647.8 5776.3 5904.8 6078.3 6332.8 6669.4 7074.2 7617.8 8257.8 8982.5
9771.6 10587.6 11389.5 12204.2 13051 13843.9 14639.4 15360.3 15513.2 14169
11425.4 7850.4 3350.1 666.9 200.5 55.3 0
4876.8 4890.9 4939.8 4996.3 5052.8 5087.5 5122.2 5151.8 5178.8 5210.9
5221.2 5186.5 5121 5051.6 5002.7 5000.2 5069.5 5267.4 5588.7 5993.5
6472.8 7001 7533 8062.4 8576.5 9004.4 9258.8 9401.5 9039.1 7603.7
5575.9 3447.8 1375 390.7 143.9 36 0
4876.8 4872.9 4884.5 4901.2 4890.9 4822.8 4717.4 4559.4 4351.2 4076.2
3731.8 3330.9 2932.5 2599.7 2334.9 2116.5 1948.1 1840.2 1784.9 1772.1
1806.8 1876.2 1943 2008.5 2039.4 1989.3 1835.1 1589.6 1214.4 862.3
627.1 454.9 331.5 232.6 140.1 37.3 0
4876.8 4844.7 4804.8 4726.4 4585.1 4349.9 4035.1 3635.4 3188.2 2782.1
2449.3 2160.2 1892.9 1695 1587 1536.9 1502.2 1459.8 1414.8 1372.4
1322.3 1254.2 1174.5 1103.9 1035.8 967.6 900.8 828.9 744 647.7
548.7 452.3 349.5 240.3 131.1 29.6 0
4876.8 4812.5 4695.6 4497.7 4189.3 3751.1 3270.5 2813 2476.3 2189.7
1945.6 1808.1 1728.4 1659 1587 1526.6 1494.5 1483 1461.1 1412.3
1341.6 1270.9 1199 1129.6 1053.7 979.2 903.4 822.4 744 657.9
566.7 465.2 349.5 226.2 115.7 24.4 0
4876.8 4792 4595.4 4272.8 3799.9 3222.9 2734.6 2396.6 2126.8 1958.4
1878.8 1805.5 1728.4 1646.2 1570.3 1524.1 1509.9 1502.2 1484.2 1426.4
1292.8 1216.9 1148.8 1083.3 1022.9 966.4 897 819.9 737.6 645.1
544.9 436.9 323.8 218.5 116.9 32.1 0
4876.8 4758.6 4484.8 4038.9 3427.2 2825.8 2441.6 2157.6 2003.4 1936.6
1853.1 1772.1 1716.8 1657.7 1576.8 1525.4 1502.2 1471.4 1335.2 1277.3
1258.1 1250.4 1228.5 1193.8 1141.1 1071.7 974.1 882.8 782.6 682.4
579.6 476.8 370.1 262.2 154.2 52.7 0
4876.8 4749.6 4415.5 3861.6 3166.4 2622.8 2279.7 2059.9 1994.4 1918.6
1826.1 1763.1 1723.3 1670.6 1574.2 1508.7 1457.3 1315.9 1267.1 1246.5
1229.8 1225.9 1210.5 1169.4 1098.7 1015.2 925.2 827.6 726.1 634.8
546.1 458.8 375.2 290.4 291.7 221 0
4876.8 4714.9 4317.8 3692 2968.5 2500.7 2182 2040.7 1993.1 1907
1818.4 1761.8 1728.4 1675.7 1562.6 1463.7 1333.9 1232.4 1200.2 1170.7
1151.4 1139.8 1087.2 1028 961.2 894.4 816 740.2 656.7 571.9
492.2 409.9 332.8 400.9 359.8 120.8 0
4876.8 4704.6 4283.1 3631.6 2887.5 2403.1 2117.8 2033 1989.3 1905.7
1818.4 1765.7 1741.3 1692.4 1554.9 1409.7 1240.1 1169.4 1124.4 1088.4
1070.5 1030.6 963.8 902.1 839.1 768.5 706.8 645.1 579.6 520.4
490.9 388.1 322.5 445.9 205.6 51.4 0
4876.8 4721.3 4308.8 3639.3 2905.5 2435.2 2129.3 2038.1 2002.1 1919.9
1826.1 1775.9 1750.2 1706.6 1572.9 1411 1237.5 1166.8 1119.3 1082
1061.5 1022.9 957.4 899.5 835.3 767.2 699.1 637.4 577 505
442.1 363.7 322.5 447.2 177.3 43.7 0
